Driven by Possibility

We constantly innovate our synchronous solutions to ensure your operational efficiencies.

Section 3 Point 1

Lorem ipsum dolor sit amet, magna consectetur adipisicing elit, sed do eiusmod incididunt.

Section 3 Point 2

Lorem ipsum dolor sit amet, magna consectetur adipisicing elit, sed do eiusmod incididunt.

Section 3 Point 3

Lorem ipsum dolor sit amet, magna consectetur adipisicing elit, sed do eiusmod incididunt.

Gates Poly Chain®

Our flagship power transmission solution, Poly Chain can take on even the heaviest applications and requires no lubrication or re-tensioning.

Poly Chain Extended Length

Gates’ innovative carbon tensile technology and extended length polyurethane belting capability enables manufacturers to have higher uptime, lower maintenance, multi-year solution longevity, and greatly reduced multi-year operating costs, at almost any distance.

Poly Chain Carbon Volt

Suitable for high torque, low speed drives and environments with explosive atmospheres, Poly Chain Carbon Volt is Static conductive to ISO 9563 throughout the lifetime of the belt.

Poly Chain ADV

Higher power than you’ve reached before. Narrower drives than ever before. Poly Chain ADV is designed for significantly reduced weight and maintenance in your high-torque applications with limited space constraints.

PowerGrip GT4

Engineered with the latest in advanced technology and materials science expertise, Gates PowerGrip GT4 delivers the highest power-carrying capacity of any belt in its class. Utilizing all new advanced materials, Gates designed a belt with increased chemical resistance and larger temperature range capability. The 8MGT and 14MGT pitches are the optimum choice for high performance drives in the machine tool, paper and textile industries where durability and low maintenance are required.

TPU (Thermoplastic Polyurethane)

Polyurethane is extremely wear and fatigue resistant and at the same time highly flexible.TPU belts replace engineered chain, plastic modular chain, steel cable, ball screw systems, and more. In all of these applications, TPU offers clean and quiet performance, easier cleaning, incredible strength, and absolute precision. And, like all Gates belt solutions, no lubrication is ever required.

Unchain Your Operations With Gates Poly Chain Belts

Learn more about Gates' stronger, cleaner, high-performance belt drive systems & free your business from the constant maintenance and downtime of chain drive equipment.

Request a Drive Design

Speak with a Gates representative who will help evaluate your power transmission drives and develop modern solutions tailored to your application.

Fill out this form to speak with a Gates representative to schedule a no-obligation on-site application survey with Gates Engineers. Gates will evaluate your power transmission drives and develop modern solutions tailored to your application.